Download document () of 20
We make what matters work*
Discontinued

TLP68UBAM

Safe-IT 6-Outlet Surge Protector, Retractable USB Charger, 5-15R Outlets, 4 USB Charging Ports, 8 ft. (2.4 m) Cord, Antimicrobial Protection

6-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 6 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT surge protector
Catalog Number
TLP68UBAM
UPC
037332265814
Product Length/Depth
1.4 in
Product Height
8.3 in
Product Width
3.6 in
Product Weight
1.63 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
UL 1449
Global Catalog
TLP68UBAM
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Number of Charging Ports
4
Total Charging Amps
3.4A
Total Charging Watts
17
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Cord Length
8 Foot
Power Cord Color
Black
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP68UBAM 6-Outlet Surge Protector with Retractable USB Charger
Owner's manual
Charging Ports / Amps
3.4A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Antimicrobial
UL Certified
Right-Angle Outlets
Automatic Shut-Off
Diagnostic LED(s)
USB Charging
Product Highlights
Retractable USB charger clamps to your desk to keep mobile devices within easy reach
Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
4 USB ports share 3.4A for fast charging of phones, tablets and other mobile devices
1080 joules protect your valuable electronics against dangerous surges and spikes
6 NEMA 5-15R outlets distribute AC power to connected home/office equipment
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Charging Amps per Port
3.4A
Charging Form Factor
Strip
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
36000
Operating Humidity Range
10% to 90% RH
Total Outlets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.