Download document () of 20
We make what matters work*

TLP74R

Protect It! 7-Outlet Surge Protector, 4 ft. (1.22 m) Cord, 1080 Joules, 1 Diagnostic LED, Light Gray Housing

7-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1080 joules to defend your valuable electronic components against power surges and spikes. The 4 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 7 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP74R
UPC
037332155658
Product Length/Depth
12.4 in
Product Height
1.33 in
Product Width
2.04 in
Product Weight
1.04 lb
Compliances
RoHS
Certifications
cUL Listed
NOM
CSA Std. C22.2
UL 1449
UL Listed
CSA C22.2.
Global Catalog
TLP74R
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
300 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
400V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
4 Foot
Power Cord Color
Gray
Housing Color
Gray
Outlet Orientation
Single row
Outlet Spacing
28.5mm
Outlets Measurement (Center to Center)
28.5mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP74R Surge Suppressor
Input Nominal Voltage
120 VAC
120V AC
Product Features
Diagnostic LED(s)
Automatic Shut-Off
Right-Angle Outlets
UL Certified
Product Highlights
4-ft. (1.22 m) cord
7 outlets (6 right-angle outlets and 1 designated transformer outlet)
1080 joule rating
Plug Color
White
AC Suppression Joule Rating
1080
AC Suppression Response Time
< 1 ns
Cord Color
Gray
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
36000
Operating Humidity Range
10% to 90% RH
Total Outlets
7

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.