Download document () of 20
We make what matters work*

TLP808

Protect It! 8-Outlet Surge Protector, 8 ft. Cord with Right-Angle Plug, 1440 Joules, Diagnostic LEDs, Light Gray Housing

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1440 joules to defend your valuable electronic components against power surges and spikes. The 8 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 8 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP808
UPC
037332097439
Product Length/Depth
1.51 in
Product Height
4.86 in
Product Width
9.55 in
Product Weight
1.76 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
CSA Std. C22.2
UL 1449
UL Listed
cUL Listed
NOM
CSA C22.2.
Global Catalog
TLP808
Product Type
Surge protector

Product specifications

Storage Humidity Range
5% to 95% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LEDs confirm suppressor "protection present" (green) and "grounded" (red) status
EMI / RFI Filtering
Up to 40 dB
Input Plug Features
Right Angle (36D)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
GRAY
Recommended Electrical Service
120V (110-125V)
Slot or Hole Mount Measurement (Center to Center)
Distance between horizontal slots = 75 mm
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
330 L-G, 400 L-N, 400 N-G
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
8 Foot
Power Cord Color
Gray
Housing Color
Gray
Outlet Orientation
Single row of 5, plus a second row of 3 for transformer accommodation
Outlet Safety Covers Detail
Includes built-in sliding outlet safety covers
Outlet Spacing
Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Outlets Measurement (Center to Center)
Distance between standard outlets = 28.5mm; Distance between transformer outlets = 57mm
Material
Plastic
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
TLP808 Protect It! 8-Outlet Surge Protector, Light Gray Housing
Owner’s manual
Input Nominal Voltage
120 VAC
120V AC
Product Features
Right-Angle Plug
Automatic Shut-Off
Outlet Safety Covers
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
1440-joule surge protection rating
$75,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
8 NEMA 5-15R outlets, including 3 for bulky transformers
8 ft. AC power cord with right-angle NEMA 5-15P plug
Lifetime limited warranty (Worldwide)
Filters out threatening EMI/RFI line noise
15A resettable circuit breaker prevents dangerous overloads
Plug Color
White
AC Suppression Joule Rating
1440
AC Suppression Response Time
< 1 ns
Cord Color
White
Cord Gauge Type
  • 14 gauge
  • SJT
Maximum Surge Amps
84000
Operating Humidity Range
10% to 90% RH
Total Outlets
8

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.