Download document () of 20
We make what matters work*

TLP86B

Protect It! 8-Outlet Surge Protector - 5-15R Outlets, 2100 Joules, 6 ft. (1.8 m) Cord, Black

8-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 2100 joules to defend your valuable electronic components against power surges and spikes. The 6 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 8 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TLP86B
UPC
037332294456
Product Length/Depth
1.4 in
Product Height
12.3 in
Product Width
3.7 in
Product Weight
1.7 lb
Warranty
Limited lifetime
Certifications
CSA C22.2.
CSA Std. C22.2
UL Listed
UL 1449
Global Catalog
TLP86B
Product Type
Surge protector

Product specifications

Operating temperature
0° to 40°C
Storage Humidity Range
0% to 90% RH
Surge Style
ST - STRIP
Switches
Combination AC circuit breaker and 2 position red illuminated on/off power switch
Voltage Compatibility (VAC)
120
Outlets
8
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
Built-in LED confirms suppressor "protection present" (green) status
EMI / RFI Filtering
Yes
Operating Temperature Range
32° to 104°F (0° to 40°C)
Overload Protection
15A resettable illuminated combo switch / circuit breaker
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
5° to 104°F (-15° to 40°C)
Transformer Accommodation
Transformer Accommodation
UL1449 Let Through Rating
500V
Input Cord Details
SJT
Input Cord Gauge (AWG)
14
Cord Length
6 Foot
Power Cord Color
Black
Housing Color
Black
Outlet Orientation
two rows of 4 outlets
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TLP86B 8-Outlet Surge Protector
Owner’s manual
Input Nominal Voltage
120 VAC
Product Features
Automatic Shut-Off
Mounting Holes or Slots
Diagnostic LED(s)
UL Certified
Product Highlights
$75,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
2100 joules protect your valuable electronics against dangerous surges and spikes
6 ft. input cord with NEMA 5-15P plug connects to compatible AC wall outlet
On/off switch with circuit breaker allows one-touch control over connected equipment
8 NEMA 5-15R outlets distribute AC power to connected home/office/work equipment
Lifetime limited warranty (Worldwide)
Rear keyhole slots allow optional wall or desk mounting for convenient access
Plug Color
White
AC Suppression Joule Rating
2100
AC Suppression Response Time
< 1 ns
Cord Gauge Type
  • 14 gauge
  • SJT
Operating Humidity Range
20% to 85% RH
Total Outlets
8

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.