Eaton Crouse-Hinds series Square Outlet Box, (2) 1/2", (2) 1/2", (1) 3/4" E, 4", Red, Conduit (no clamps), Welded, 1-1/2", Steel, (8) 1/2",(4) 1/2", (1) 3/4" E, 22.0 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series square outlet box
|
| Catalog Number |
TP404RED
|
| UPC |
662279000411
|
| Product Length/Depth |
4 in
|
| Product Height |
1.5 in
|
| Product Width |
4 in
|
| Product Weight |
0.73 lb
|
| Certifications |
UL Listed
|
| Product Type |
Square outlet box
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Capacity |
22 cubic in
|
| Depth |
1-1/2"
|
| Conduit/cable |
Conduit (no clamps)
|
| Construction |
Welded
|
| Side knockouts |
(8) 1/2 in, (4) 1/2 in, (1) 3/4 in E
|
| Bottom Knockouts |
(2) 1/2 in, (2) 1/2 in, (1) 3/4 in E
|
| Color |
Red
|
| Material |
Steel
|