Knowledge Search
Download document () of 20
We make what matters work*

TP7199

Eaton Crouse-Hinds series weatherproof self-closing cover, Gray, Die cast aluminum, Vertical, Single-gang, Duplex cover

General specifications

Product Name
Eaton Crouse-Hinds series weatherproof self-closing cover
Catalog Number
TP7199
UPC
786189071993
Product Length/Depth
2.75 in
Product Height
4.56 in
Product Width
0.75 in
Product Weight
0.61 lb
Product Type
Weatherproof self-closing cover

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Number of gangs
Single-gang
Type
Duplex cover
Color
Gray
Material
Die cast aluminum
Mounting direction
Vertical

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.