Eaton Crouse-Hinds series Square Cover, 4", Steel, Flat ring double gasketed
| Product Name |
Eaton Crouse-Hinds series square cover
|
| Catalog Number |
TP854
|
| UPC |
786189108545
|
| Product Length/Depth |
4 in
|
| Product Height |
0.06 in
|
| Product Width |
4 in
|
| Product Weight |
0.14 lb
|
| Product Type |
Square cover
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Material |
Steel
|
| Type |
Flat ring double gasketed
|