Knowledge Search
Download document () of 20
To be discontinued

TRAFCI15B

Eaton AFCI receptacle, Visual trip indicator light, 15A, 125V, Back wire and side wire, AFCI, Brown, Brass, Receptacle, Tamper resistant, PVC, 5-15R, Two-pole, three-wire, grounding

A newer version of this product is available:

General specifications

Product Name
Eaton AFCI receptacle
Catalog Number
TRAFCI15B
UPC
032664739415
Product Length/Depth
2 in
Product Height
4.625 in
Product Width
4.813 in
Product Weight
0.001 lb
Warranty
2 year limited
Certifications
cULus Listed

Product specifications

Device type
Receptacle
Amperage Rating
15A
Voltage rating
125V
Circuit interrupter type
AFCI
Contact material
Brass
Features
Tamper resistant
Application
  • Residential
  • Commercial
Wiring method
Back and side wire
Allowable wire size
#14 - 10 AWG
NEMA configuration
5-15R
Torque rating
16 lbf-inch
Environmental conditions
Tamper resistant
Mounting method
Flush
Color
Brown
Face/body material
PVC
Polycarbonate
Receptacle type
Two-pole, three-wire, grounding

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.