Download document () of 20
We make what matters work*

TRAVELER3USB

Protect It! 3-Outlet Travel-Size Surge Protector, 18-in. (45.72 cm) Cord, 1050 Joules, 2-USB Charging Ports

3-Outlet Surge Protector Safeguards Your Sensitive Electronics
Ideal for your home, office or shared workspace, this surge protector features a surge suppression rating of 1050 joules to defend your valuable electronic components against power surges and spikes. The 1.5 Foot cord with NEMA 5-15P plug connects to a compatible AC wall outlet.

Reliable Outlets Accept a Wide Range of Electronic Devices

Plug your electronics into 3 5-15R outlets to protect them against dangerous surges, spikes and line noise. Almost any device from computers and routers to lab equipment and home theater components is protected. High-performance surge suppression circuitry absorbs and dissipates excess energy before it reaches your devices, helping prevent damage and downtime.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better

This 120 V surge protector filters out disruptive EMI (electromagnetic interference) and RFI (radio frequency interference) line noise that can disturb your electronics and inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

Safety Features Help Maintain Your Equipment’s Well-Being

An integrated resettable circuit breaker helps prevent equipment damage by cutting power to outlets if the protection circuit is incapacitated. A diagnostic LED lets you know that your equipment is protected.

General specifications

Product Name
Eaton Tripp Lite series Protect It surge protector
Catalog Number
TRAVELER3USB
UPC
037332149626
Product Length/Depth
1.4 in
Product Height
5.7 in
Product Width
2.96 in
Product Weight
0.62 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
CSA Std. C22.2
cUL Listed
UL 1449
UL Listed
Global Catalog
TRAVELER3USB
Product Type
Surge protector

Product specifications

Surge Style
ST - STRIP
Voltage Compatibility (VAC)
120
Frequency rating
60 Hz
Number of Charging Ports
2
Total Charging Watts
10.5
Device Compatibility
  • Phone
  • Tablet
  • Amazon Kindle
Diagnostic LED Details
Built-in LED confimr suppressor "protection present" (green) status
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression 400, 400, 400
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Transformer Accommodation
Transformer Accommodation
Input Cord Details
SJT 3/C
Input Cord Gauge (AWG)
14
Cord Length
1.5 Foot
Power Cord Color
Black
Housing Color
Black
Material
Plastic
Input Plug Type
NEMA 5-15P
Product category
Surge Protector
Output Receptacles
5-15R
Package Contents
TRAVELER3USB 3-Outlet Travel-Size Surge Protector, Black
Owner's manual
Charging Ports / Amps
(1) 2.1A
2.1A
Charging Method
USB
Input Nominal Voltage
120 VAC
120V AC
Product Features
Automatic Shut-Off
Right-Angle Plug
UL Certified
Diagnostic LED(s)
USB Charging
Product Highlights
Lifetime limited warranty (Worldwide)
$25,000 Ultimate Lifetime Insurance (U.S., Canada and Puerto Rico only)
1050 joules protect your valuable electronics against dangerous surges and spikes
3 NEMA 5-15R outlets distribute AC power to connected equipment
Easy-to-see green LED lets you know at a glance that your equipment is protected
Portable housing with concealable 18 in. power cord easy to carry in laptop bag
USB-A ports share 2.1A for fast charging of phones and other mobile devices
Charging Port Type
USB A (FEMALE)
Plug Color
White
AC Suppression Joule Rating
1050
Number of Ports
2
Output Capacity (Watts)
1800
Charging Amps per Port
2.1A
Charging Form Factor
Strip
Maximum Surge Amps
36000
Output Amp Capacity
15
Total Outlets
3

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.