Knowledge Search
Download document () of 20

TRBR20BKBXSP

Eaton commercial specification grade duplex receptacle, #14-10 AWG, 20A, Commercial, Flush, 125V, Back and side, Black, Brass, Impact-resistant nylon face, PVC body, 5-20R, Duplex, Screw, PVC, ED Box

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
TRBR20BKBXSP
UPC
032664668708
Product Length/Depth
1.24 in
Product Height
4 in
Product Width
0.79 in
Product Weight
0.212 lb
Certifications
cULus Listed
NOM
Product Type
Commercial specification grade

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Tamper resistant
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
PVC
Packaging type
ED Box
Color
Black
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Impact-resistant nylon face
PVC body
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.