Knowledge Search
Download document () of 20

TRIG8300V

Eaton Arrow Hart heavy-duty hospital grade duplex receptacle, #14-10 AWG, 20A, Healthcare, Flush, 125V, Back and side, Ivory, Brass, Impact-resistant nylon face, Glass-filled nylon base, 5-20R, Duplex, Screw, Glass-filled nylon, Core pack

General specifications

Product Name
Eaton Arrow Hart heavy-duty hospital grade duplex receptacle
Catalog Number
TRIG8300V
UPC
032664746291
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
0.89 in
Product Weight
0.189 lb
Certifications
cULus Listed
NOM
Product Type
Heavy-duty hospital grade

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
20A
Voltage rating
125V
Contact material
Brass
Features
Isolated ground
Tamper resistant
Application
Healthcare
Device grade
Heavy-duty hospital grade
Wiring method
Back and side
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Glass-filled nylon
Packaging type
Core pack
Color
Ivory
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-20R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon base
Impact-resistant nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.