Download document () of 20
We make what matters work*

U209-000-R

USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. (1.52 m)

  • Portable design fits comfortably inside a backpack or laptop bag
  • Plug-and-play with no external power required for easy, immediate installation
  • Premium double-shielded cable eliminates crosstalk and reduces EMI/RFI line noise
  • Compatible with Windows, macOS and Linux operating systems
  • Supports data transfer rates up to 250 Kbps-2x the speed of a built-in serial port
  • 3-year limited warranty (Worldwide)

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U209-000-R
UPC
037332095640
Product Length/Depth
4.7 in
Product Height
1 in
Product Width
4.1 in
Product Weight
0.001 lb
Compliances
RoHS
CE Marked
REACH
FCC Compliant
Certifications
EN 55024
EN 55032
Global Catalog
U209-000-R
Product Type
USB adapter

Product specifications

Relative Humidity
0-80% non-condensing
Color
Black
Cable Jacket Color
Black
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Serial/parallel
USB Specification
USB 2.0 (up to 480 Mbps)
Cable Jacket Material
PVC
Package contents
USB-A to RS-232 (DB9) Serial Adapter Cable, M/M, 5 ft. (1.5 m)
Owner's manual
SideA Connector1
USB A (MALE)
SideB Connector1
DB9 (MALE)
Operating Temperature
32° to 140°F (0° to 60°C)
Operating Temperature Range
32° to 140°F (0° to 60°C)
Storage Temperature Range
-4° to 176°F (-20° to 80°C)
SideB Connector3
DB9 (MALE)
Host Connector
USB A (MALE)
Technology


Serial
USB
Cable Length
5 - 8ft (1 - 2M)
Number of Ports
1
Cable Outer Diameter (OD)
5.0 +/- 0.15
Connector group
USB-A
DB9
Material
PVC
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB A (male)
DB9 (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.