Download document () of 20
We make what matters work*

U209-006-RJ45-X

USB-A to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.83 m), Gray

  • Compatible with Windows, Mac and Linux
  • Supports remote wake-up and power management
  • 3-year limited warranty (Worldwide)
  • Supports data transfer rates up to 250 Kbps
  • No cables, adapters or external power required

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U209-006-RJ45-X
UPC
037332190017
Product Length/Depth
2.05 in
Product Height
0.35 in
Product Width
0.75 in
Product Weight
0.24 lb
Warranty
3 year limited
Compliances
FCC Compliant
REACH
RoHS
CE Marked
Global Catalog
U209-006-RJ45-X
Product Type
USB adapter

Product specifications

Relative Humidity
0-90% non-condensing
Color
Gray
Cable Jacket Color
Gray
Connector Plating
Gold
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Driver Required
Cable Jacket Material
PVC
Package contents
U209-006-RJ45-X USB to RJ45 Cisco Serial Rollover Cable
Owner’s manual
SideA Connector1
USB A (MALE)
SideB Connector1
RJ45 (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
RJ45 (MALE)
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
2.5 mm
Connector group
RJ45
USB-A
Material
PVC
Wire Gauge (AWG)
26
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB A (male)
RJ45 (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.