Download document () of 20
We make what matters work*

U209-006-RJ45XC

USB-C to RJ45 Serial Rollover Cable (M/M) - Cisco Compatible, 250 Kbps, 6 ft. (1.8 m)

  • Premium double-shielded cable eliminates crosstalk and reduces EMI/RFI interference
  • Supports data transfer rates up to 250 Kbps
  • Compatible with Windows, macOS and Linux operating systems, as well as Eaton's G4 PDU Network Card
  • 3-year limited warranty (Worldwide)
  • Designed for Cisco equipment with no adapters or external power required
  • Supports remote wake-up and power management

General specifications

Product Name
Eaton Tripp Lite series USB adapter
Catalog Number
U209-006-RJ45XC
UPC
037332268655
Product Length/Depth
4.13 in
Product Height
1.22 in
Product Width
4.65 in
Product Weight
0.242 lb
Warranty
3 year limited
Compliances
REACH
CE Marked
FCC Compliant
RoHS
Certifications
EN 55032
EN 55035
Global Catalog
U209-006-RJ45XC
Product Type
USB adapter

Product specifications

Operating Humidity Range
0% TO 90% RH, NON-CONDENSING
Storage Humidity Range
0% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Blue
Connector Color
Black
Connector type
USB/Thunderbolt/Lightning
Networking-copper
Product Features
Driver Required
Remote Wakeup Support
Cable Jacket Material
PVC
Network Speed
250 Kbps
Package contents
Owner's manual
U209-006-RJ45XC USB-C to RJ45 Serial Rollover Cable, M/M, 6 ft. (1.8 m)
SideA Connector1
USB C (MALE)
SideB Connector1
RJ45 (MALE)
Operating Temperature
32° to 104°F (0° to 40°C)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 140°F (-20° to 60°C)
SideB Connector3
RJ45 (MALE)
Technology


Serial
USB
Network Compatibility
250 Kbps
Cable Length
5 - 8ft (1 - 2M)
Cable Outer Diameter (OD)
RJ45: 5.5MM; USB: 4.7MM
Connector group
USB-C
RJ45
Cable Length Range
5 - 8ft (1 - 2M)
Connector
USB C (male)
RJ45 (male)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.