USB 3.0 SuperSpeed Panel-Mount Type-A Extension Cable (M/F), 1 ft. (0.31 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
U324-001-APM
|
| UPC |
037332191120
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.099 lb
|
| Compliances |
RoHS
|
| Global Catalog |
U324-001-APM
|
| Product Type |
Accessory
|
| Color |
Blue
Black |
| Cable Jacket Color |
Blue
Black |
| USB Specification |
USB 3.0 (up to 5 Gbps)
|
| SideA Connector1 |
USB 3.0 A (MALE)
|
| SideB Connector1 |
USB 3.0 A (FEMALE)
|
| SideB Connector3 |
USB 3.0 A (FEMALE)
|
| Technology |
USB 3.x |
| Cable Length |
1 Foot
|
| Mounting Details |
USB-A Female panel-mount connector mounting holes are spaced 30mm (1.18 inches) apart. #4-40 mounting nut.
|
| Cable Length Range |
Up to 4ft (up to 1M)
|