7-Port USB-A Mini Hub - USB 3.2 Gen 1, International Plug Adapters, Aluminum Housing
Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.
Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?
Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.
| Product Name |
Eaton Tripp Lite series hub
|
| Catalog Number |
U360-007-AL-INT
|
| UPC |
037332272041
|
| Product Length/Depth |
1.18 in
|
| Product Height |
0.83 in
|
| Product Width |
6.2 in
|
| Product Weight |
0.53 lb
|
| Compliances |
CE Marked
WEEE Directive FCC Compliant REACH RoHS |
| Product Type |
Hub
|
| Type |
Hub
|
| Charging Ports Details |
All USB-A ports provide 5V/1.5A to quickly charge connected devices
|
| AC Power Adapter Plug(s) |
BS 1363 UK
AS/NZS 3112 Australia IEC-320-C14 CEE 7/16 Schuko |
| Relative Humidity |
10% to 90% RH, Non-Condensing
|
| Color |
Black
|
| Cable Jacket Rating |
VW-1
|
| Material |
Aluminum
|
| USB Hub Ports |
Yes
|
| Charging Ports / Amps |
1.5A
|
| Connector Plating |
Nickel
|
| Product Features |
Battery Charging (5V/1.5A Port)
|
| USB Specification |
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps) USB 3.2 Gen 1 (up to 5 Gbps) |
| Product Highlights |
5V/1.5A ports quickly charge smartphones and other mobile devices
Supports USB 3.2 Gen 1 speeds up to 5 Gbps to ensure fast data transfer Accepts up to 7 USB peripherals, turning your computer into a mini workstation Slim aluminum housing fits easily into backpack or bag for use anywhere Plug-and-play operation with no software required for immediate connection |
| Packaging Type |
Box
|
| Plug Color |
Blue
White |
| External Power Supply Certifications |
UL
WEEE CE GS PSE cUL TUV |
| Power Source Type |
AC Adapter
|
| SideA Connector1 |
USB A (MALE)
|
| SideB Connector1 |
USB A (FEMALE)
|
| Data Ports |
USB A (FEMALE)
USB-A - USB 3.2 Gen 1 (5 Gbps) |
| Dc Barrel Plug |
OD: 3.5 x 1.35 x 10 mm, positive pin, negative sleeve
|
| SideB Connector3 |
USB A (FEMALE)
|
| Voltage Compatibility (VAC) |
100 VAC
110 VAC 120 VAC 125 VAC 127 VAC 200 VAC 208 VAC 220 VAC 230 VAC 240 |
| Host Connector |
USB A (MALE)
|
| Charging AMPS per port |
1.5 A
|
| Technology |
USB 3.x
|
| Features |
Flex Center
|
| Charging Ports |
USB-A: 5V 1.5A (7.5W)
|
| AC Adapter |
Input: 100-240V, 50/60Hz, 0.6A; Output: 5V, 3A
|
| AC Power Adapter Cord Length |
5 ft
|
| Number of Ports |
7
|
| Number of USB Hub Ports |
7
|
| Power Consumption |
1 W
|
| Storage Temperature Range |
14° to 158°F (-10° to 70°C)
|
| BTUs |
4.7 BTU/Hr
|
| Data Ports Details |
USB-A - USB 3.2 Gen 1 (5 Gbps)
|