Download document () of 20

UIAA010A

VariSTAR UI intermediate class arrester, Si rubber, 8.4 kV MCOV, 10 kV duty cycle, 40 kAIC, Upright, NEMA four-hole pad; accepts Cu or Al cond from 0.16" dia (#6) to 0.82" dia (500 MCM), 3.9 kJ/kV MCOV single impulse

General specifications

Product Name
Eaton Cooper Power series VariSTAR UI intermediate class arrester
Catalog Number
UIAA010A
UPC
194006055284
Product Height
11.5 in
Product Diameter
11.8 in
Product Weight
7 lb
Compliances
Not Applicable
Certifications
IEEE C62.11
Product Type
Intermediate class arrester

Accessories

Ground terminal options
NEMA 4-hole pad max. 0.82" dia
Line terminal options
NEMA 4-hole pad max. 0.82" dia
Nameplate options
IEEE nameplate

Additional Specifications

Packaging options
Cardboard packaging

Descriptions

Grading ring
No
Special features
Short catalog number version

Electrical Ratings

Creep distance
30.8 in
Duty cycle voltage rating
10 KV
Energy rating
3.9 kJ/kV MCOV 1-impulse
Equivalent front-of-wave
28.8 KV
Frequency rating
50/60 Hz
Discharge voltage - max
22.4; 23.7; 24.9; 27.3; 29.9; 34.1 kV (@1.5; 3; 5; 10; 20; 40 kA)
Short circuit rating
40 kA
Maximum continuous operating voltage
8.4 kV

Mounting

Mounting
Upright base

Ratings

Cantilever strength MDCL static
4000 in-lbs
Cantilever strength ultimate
10,000 in-lbs

Type

Arrester type
UltraSIL VariSTAR intermediate type arrester
Material type
Silicone rubber

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE