Micro USB Cable for Charging (M/M) - Reversible Left/Right USB-A to Right-Angle USB Micro-B, Black, 3 ft. (0.91 m)
| Product Name |
Eaton Tripp Lite series cable
|
| Catalog Number |
UR05C-003-RARB
|
| UPC |
037332188076
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.05 lb
|
| Compliances |
RoHS
|
| Global Catalog |
UR05C-003-RARB
|
| Product Type |
Cable
|
| Operating Humidity Range |
0% to 90% RH, Non-Condensing
|
| Storage Humidity Range |
0% to 90% RH, Non-Condensing
|
| Cable Jacket Color |
Black
|
| Connector type |
USB/Thunderbolt/Lightning
|
| Connector Style |
Angled
|
| SideA Connector1 |
REVERSIBLE USB A (MALE)
|
| SideB Connector1 |
MICRO-USB B (MALE)
|
| Operating Temperature |
14° to 122°F (-10° to 50°C)
|
| Operating Temperature Range |
14° to 122°F (-10° to 50°C)
|
| Storage Temperature Range |
5° to 140°F (-15° to 60°C)
|
| SideB Connector3 |
MICRO-USB B (MALE)
|
| Technology |
USB 2.0 (High Speed) |
| Cable Type |
Passive
|
| Connector group |
Micro USB
USB-A |
| Connector |
Micro USB-B (male)
USB A reversible (male) |