Download document () of 20
We make what matters work*

UT2012UL

PowerVerter 120V 2000W Utility/Work Truck 12VDC Inverter/Charger, 2 NEMA 5-15R GFCI

  • 12V DC or 120VAC input; 120VAC output; 2 GFCI protected outlets
  • Built-in Isobar® premium AC surge protection and Auto Transfer
  • 2000 watts continuous, 3000 watts OverPower and 4000 watts
  • Switching option for battery backup / UPS operation
  • DoubleBoost inverter output
  • 3 stage, 60A / 15A selectable wet / gel / AGM cell battery charger
  • Meets OSHA requirements

Delivering Reliable Power Away from Standard AC Outlets
This inverter/charger is a reliable power source for a wide variety of equipment ranging from power tools and pumps to portable lighting and computer equipment in heavy-load conditions. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power. It converts stored power from a DC battery source to safe, stable, computer-grade AC power for unlimited runtime.

Recommended for Mobile, Emergency and Remote Sites
Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment, this power inverter is ideal for powering tools, saws, motors, pumps, portable lighting, appliances and computer equipment in heavy-load conditions.

Meets Normal and Peak Power Demands
The DC-to-AC inverter features an automatic line-to-battery transfer switch and integrated charging system that allow it to work as a vehicle inverter, standalone AC power source or extended-run UPS system. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.

Serves as a Battery Charger
When external AC power is supplied and powering connected equipment, this charger/inverter keeps the user-supplied battery charged while simultaneously delivering AC power to connected equipment.

General specifications

Product Name
Eaton Tripp Lite series PowerVerter power inverter and charger
Catalog Number
UT2012UL
UPC
037332123565
Product Length/Depth
19.6 in
Product Height
12.8 in
Product Width
14.4 in
Product Weight
40.6 lb
Compliances
RoHS
Certifications
UL Listed
CSA certified
Global Catalog
UT2012UL
Product Type
Power inverter and charger

Product specifications

Outlets
2 NEMA 5-15R GFCI protected outlets
Battery Charge
15A / 60A (selectable)
Expandable Battery Runtime
Runtime is expandable with any number of user supplied wet or gel or AGM type batteries
High Voltage Transfer to Battery Power
In AC "auto" mode, inverter / charger switches to battery mode as line voltages increases 135V (user adjustable to 145 -see manual)
Low Voltage Transfer to Battery Power
In AC "auto" mode, inverter / charger switches to battery mode as line voltage drops to 75V (user adjustable to 85,95,105 -see manual)
Cooling Method
Multi-speed fan
Cord Length Details
DC INPUT: User supplies cabling. 6 gauge or larger (see manual) AC INPUT: attached 6ft. AC line cord with plug
Form Factor Supported
Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information)
Front Panel LEDs
Set of (6) LEDs offer continuous status information on load percentage ( 6 levels reported) and battery charge level (7 levels reported) See manual for sequences
Input Connection Type
DC INPUT: set of two (2) DC bolt-down terminals. AC INPUT: NEMA 5-15R GFCI input plug
Outlet Details
2 NEMA 5-15R GFCI protected outlets
Output Frequency Regulation
60 Hz (+/- 0.3Hz)
Output Voltage Regulation
LINE POWER (AC): Maintains 120V nominal sine wave output from line Source. Inverter Power (AC) Maintains PWM sine wave output voltage of 120 VAC (+/- 5%)
Power Cord Jacket Type
SJT
Receptacle Color
White
Switches
3 position on / off remote switch enables simple on / off power control plus "auto/ remote"
Output Receptacles
5-15R
Package Contents
APSRM4 Remote
Remote battery temperature sensor cable
Instruction manual with warranty information
UT2012UL Inverter/Charger
Product Features
DC INPUT: set of two (2) DC bolt-down terminals. AC INPUT: NEMA 5-15R GFCI input plug
Expandable Runtime

Export product specification

Need product support?

Support from Eaton