Download document () of 20

UTG12PG

Plastic cable gland with strain relief, for UTG Series, size 12; UTG12PG

General specifications

Product Name
Eaton Souriau UTG series metal and plastic connector for heavy use
Catalog Number
UTG12PG
Product Type
Metal and plastic connector for heavy use

Product specifications

Environmental conditions
Flammability rating UL94 V0
REACH
RoHS
Shell size
12
Cable diameter - max
16 mm
Cable diameter - min
7 mm

Export product specification