Download document () of 20

UTGX612E10PY

Plug, without backshell, with 10 male solder contacts, IP68/69K in unmated conditions, keying Y; UTGX612E10PY

General specifications

Product Name
Eaton Souriau UTGX series ruggedized connectors for harsh environments
Catalog Number
UTGX612E10PY
Product Length/Depth
24 mm
Product Height
29.7 mm
Product Width
29.7 mm
Product Weight
22 g
Product Type
Ruggedized connectors for harsh environments

Product specifications

Environmental conditions
RoHS
REACH
Flammability rating UL94 V0
Connector accessory option
No backshell possibility
Connector orientation
Y
Connector type
Plug
Contact delivery
Loaded
Contact gender
Pin (Male)
Contact type
Solder Cup
Coupling type
1/3 Bayonet
Layout
E10
Plug type
Straight Plug
Shell material
Metal & Plastic
Shell size
12
Mating cycles
500
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Number Of Contacts
10
Number of cavity #20
10
Salt spray
500 hour

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.