Plug, with cable gland backshell, with 15 female solder contacts, IP68/69K in unmated conditions, keying W; UTGX6JC14E15SW
| Product Name | 
                                            
                                            
                                             
                                                Eaton Souriau UTGX series ruggedized connectors for harsh environments
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                UTGX6JC14E15SW
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                71.5 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                34.6 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                34.6 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                52 g
                                             
                                         | 
                                    
| Environmental conditions | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH  | 
                                    
| Backshell angle | 
                                            
                                            
                                             
                                                straight
                                             
                                         | 
                                    
| Backshell type | 
                                            
                                            
                                             
                                                Sealing Gland
                                             
                                         | 
                                    
| Connector accessory option | 
                                            
                                            
                                             
                                                Delivered with connector
                                             
                                         | 
                                    
| Connector orientation | 
                                            
                                            
                                             
                                                W
                                             
                                         | 
                                    
| Connector type | 
                                            
                                            
                                             
                                                Plug
                                             
                                         | 
                                    
| Contact delivery | 
                                            
                                            
                                             
                                                Loaded
                                             
                                         | 
                                    
| Contact gender | 
                                            
                                            
                                             
                                                Socket (Female)
                                             
                                         | 
                                    
| Contact type | 
                                            
                                            
                                             
                                                Solder Cup
                                             
                                         | 
                                    
| Coupling type | 
                                            
                                            
                                             
                                                1/3 Bayonet
                                             
                                         | 
                                    
| Layout | 
                                            
                                            
                                             
                                                E15
                                             
                                         | 
                                    
| Plug type | 
                                            
                                            
                                             
                                                Straight Plug
                                             
                                         | 
                                    
| Shell material | 
                                            
                                            
                                             
                                                Metal & Plastic
                                             
                                         | 
                                    
| Shell size | 
                                            
                                            
                                             
                                                14
                                             
                                         | 
                                    
| Mating cycles | 
                                            
                                            
                                             
                                                500
                                             
                                         | 
                                    
| Operating temperature - max | 
                                            
                                            
                                             
                                                105 °C
                                             
                                         | 
                                    
| Operating temperature - min | 
                                            
                                            
                                             
                                                -40 °C
                                             
                                         | 
                                    
| Number Of Contacts | 
                                            
                                            
                                             
                                                15
                                             
                                         | 
                                    
| Salt spray | 
                                            
                                            
                                             
                                                500 hour
                                             
                                         |