Download document () of 20

UTZ2R1121CFLCH

Eaton meter socket, Multi position resi service, 100A, Over/under, Small hub closing plate mounted, #6-250 kcmil, 4-jaw, 1-ph, #8-2/0 AWG, 5/16 in hex head conn screw, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac, 2-Sockets

General specifications

Product Name
Eaton meter socket
Catalog Number
UTZ2R1121CFLCH
UPC
782116174645
Product Length/Depth
4.5 in
Product Height
14.12 in
Product Width
24.37 in
Product Weight
20 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
FMG approved
Product Type
Meter socket

Product specifications

Type
Multiple position residential service
Amperage Rating
100A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
FL : Tallahassee City Electric
Line
#6-250 kcmil
Load
#8-2/0 AWG
Number of wires
Three-wire
Hub type
Small hub cover plate
Security
Ringless
Voltage rating
600 V
Number of sockets
2

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com