Download document () of 20
We make what matters work*

UVR048DPK

Eaton molded case circuit breaker accessory undervoltage release, Undervoltage release, 48-60 Vdc, EG-, JG- and LG-Frame, Frame J-K, Series G, Undervoltage release mechanism, Left-hand mounting

General specifications

Product Name
Eaton molded case circuit breaker accessory undervoltage release
Catalog Number
UVR048DPK
UPC
782113950280
Product Length/Depth
3 in
Product Height
5.5 in
Product Width
3 in
Product Weight
0.38 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Contact Manufacturer
Global Catalog
UVR048DPK
Product Type
Molded case circuit breaker accessory

Product specifications

Used with
EG-, JG- and LG-Frame
Voltage rating
48 - 60 V DC
Frame size
Frame J-K
Series
Series G
Undervoltage release
Undervoltage release mechanism
Mounting Method
Left
Mounting hardware
Left-hand mounting
Type
Undervoltage release

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.