Knowledge Search
Download document () of 20

V48M22T3316CU

Eaton General purpose ventilated transformer, Fungus proof, CU windings, DOE 2016, NEMA 2, FR945, 220°C, 300 kVA, Fl mn, 3-phase, PV: 480V delta, SV: 240V delta w/120V midtap, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 150°C, 300 kVA, WS62, 282B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M22T3316CU
UPC
786680192982
Product Length/Depth
33.5 in
Product Height
66.18 in
Product Width
42.18 in
Product Weight
2624 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR945
Insulation
220 °C
Material
Copper windings
Mounting
Floor
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer
Wiring connection
282B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
300 kVA
Primary voltage
480 V delta
Secondary Voltage
240 V delta, 120 V Midtap
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
300 kVA
Voltage rating
480 Vac-240 Vac/120 Vac

Miscellaneous

Weathershield
WS62

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.