Knowledge Search
Download document () of 20

V48M22T4516

Eaton General purpose ventilated transformer, Fungus pr, AL wndngs, DOE 2016, NEMA 2, FR940, 45 kVA, Fl/wall mt uprt, 3-ph, PV: 480V delta, SV: 240V delta w/120V midtap, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 45 kVA, WS58, 282B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M22T4516
UPC
786680175671
Product Length/Depth
21.13 in
Product Height
36.88 in
Product Width
24.88 in
Product Weight
426 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient
Product Type
Ventilated transformer

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR940
Insulation
220 °C
Material
Al windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer
Wiring connection
282B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
45 kVA
Primary voltage
480 V delta
Secondary Voltage
240 V delta, 120 V Midtap
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
45 kVA
Voltage rating
480 Vac-240 Vac/120 Vac

Miscellaneous

Weathershield
WS58

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.