Knowledge Search
Download document () of 20

V48M28B45NV

Eaton General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 80°C, 45 kVA, Al windings , Frame: 916AN

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
V48M28B45NV
UPC
786680095306
Product Length/Depth
23.42 in
Product Height
46.58 in
Product Width
28.22 in
Product Weight
910 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated
Product Type
Non-ventilated transformer

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
916AN
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
45 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
80 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.