Knowledge Search
Download document () of 20

V48M28F4916CU

Eaton General purpose ventilated transformer, Fungus proof, CU windings, DOE 2016, NEMA 2, FR943, 220°C, 150 kVA, Fl/wall mt uprt, 3-phase, PV: 480V delta, SV: 208Y/120, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 115°C, 150 kVA, WS60, 280B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28F4916CU
UPC
786680192265
Product Length/Depth
31.5 in
Product Height
51 in
Product Width
34.5 in
Product Weight
1.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR943
Insulation
220 °C
Material
Copper
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer
Wiring connection
280B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
150 kVA
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
150 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Weathershield
WS60

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.