Knowledge Search
Download document () of 20

V48M28T22CU

Eaton general purpose ventilated transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 225 kVA, Cu windings, Frame: 917, uses WS34

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T22CU
UPC
786680323782
Product Length/Depth
24.67 in
Product Height
32.02 in
Product Width
31.44 in
Product Weight
1422 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Product Type
Ventilated transformer

Physical Attributes

Coil material
Copper
Design
DT-3
Frame
917
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
225 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS34

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.