Knowledge Search
Download document () of 20

V48M47T12NV

General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 480Y/277V, 150°C, 112.5 kVA, Al windings , Frame: 917N

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
V48M47T12NV
UPC
786680058592
Product Length/Depth
24.67 in
Product Height
56.18 in
Product Width
31.44 in
Product Weight
1249 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated
Product Type
Non-ventilated transformer

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
917N
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
112.5 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
480Y/277 V
Temperature rise
150 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.