Knowledge Search
Download document () of 20
Discontinued

WD3099BK

Eaton non-metallic portable outlet box, Extra depth, Black, Alcryn and Valox

General specifications

Product Name
Eaton non-metallic portable outlet box
Catalog Number
WD3099BK
UPC
032664665998
Product Length/Depth
6.5 in
Product Height
4.28 in
Product Width
2.59 in
Product Weight
0.75 lb
Certifications
Contact Manufacturer

Product specifications

Type
Non-metallic portable outlet box
Box depth
Extra depth
Color
Black
Cover plate type
Duplex receptacle
Material
Alcryn and Valox
Operating temperature
-32 to 176°F

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.