Eaton While-In-Use Extra Duty Cover Low Prof Gray Ver
| Product Name |
Eaton While-in-Use cover
|
| Catalog Number |
WIUX-1LPVGY
|
| UPC |
032664006463
|
| Product Length/Depth |
2.2 in
|
| Product Height |
5.79 in
|
| Product Width |
3.58 in
|
| Product Weight |
0.01 lb
|
| Compliances |
NEMA Compliant
|
| Product Type |
While-in-Use cover
|
| Special features |
1.562 in deep, Extra Duty
|
| Type |
While-in-use weather protective cover
|
| Cutout |
Multiple Configurations
|
| Orientation |
Vertical
|
| Wallplate size |
Standard
|
| Color |
Gray
|
| Environmental conditions |
Wet
|
| Mounting method |
Surface
|
| Number of gangs |
1
|
| Material |
Polycarbonate
|