Eaton While-In-Use Extra Duty Cover 2G Clear
| Product Name |
Eaton While-in-Use cover
|
| Catalog Number |
WIUX-2CL
|
| UPC |
032664006494
|
| Product Length/Depth |
3.48 in
|
| Product Height |
6.01 in
|
| Product Width |
5.51 in
|
| Product Weight |
0.01 lb
|
| Compliances |
NEMA Compliant
|
| Product Type |
While-in-Use cover
|
| Special features |
3.125 in deep, Extra Duty
|
| Type |
While-in-use weather protective cover
|
| Cutout |
Multiple Configurations
|
| Orientation |
Vertical
|
| Wallplate size |
Standard
|
| Environmental conditions |
Wet
|
| Mounting method |
Surface
|
| Number of gangs |
1
|
| Material |
Polycarbonate
|