Knowledge Search
Download document () of 20
We make what matters work*

WIUX-2W

Eaton While-In-Use Extra Duty Cover 2G White

General specifications

Product Name
Eaton While-in-Use cover
Catalog Number
WIUX-2W
UPC
032664006517
Product Length/Depth
3.48 in
Product Height
3.97 in
Product Width
0.01 in
Product Weight
0.01 lb
Compliances
NEMA Compliant
Product Type
While-in-Use cover

Product specifications

Special features
3.125 in deep, Extra Duty
Type
While-in-use weather protective cover
Cutout
Multiple Configurations
Orientation
Vertical
Wallplate size
Standard
Color
White
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Polycarbonate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.