Eaton Crouse-Hinds series motion sensor, White, Plastic, Passive Infrared Technology (PIR) technology, 240° field of view
| Product Name |
Eaton Crouse-Hinds series motion sensor
|
| Catalog Number |
WPMSW
|
| UPC |
662276949843
|
| Product Length/Depth |
3.41 in
|
| Product Height |
4.96 in
|
| Product Width |
2.05 in
|
| Product Weight |
0.33 lb
|
| Certifications |
cULus Listed
|
| Product Type |
Motion sensor
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Finish color |
White
|
| Material |
Plastic
|
| Special features |
Passive Infrared Technology (PIR) technology, 240° field of view
|