Knowledge Search
Download document () of 20
We make what matters work*
To be discontinued

WTM131

Eaton strain relief watertight grip, Small Body, 15/20A, 0.31-0.37" cord diameter, Stainless Steel

General specifications

Product Name
Eaton strain relief watertight grip
Catalog Number
WTM131
UPC
032664733543
Product Length/Depth
1.3 in
Product Height
4.88 in
Product Width
1.3 in
Product Weight
0.06 lb
Certifications
CSA Certified
Product Type
Strain relief watertight grip

Product specifications

Special features
Small Body
Type
Strain relief watertight grip
Amperage Rating
15/20A
Cord diameter
0.31-0.37 in
Material
Stainless Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.