Download document () of 20

WWSS2DWSTAA

MOBILE CART/2 METAL DRAWERS/MOUSE TRAY FROM BOTH SIDES/CABLE MANAGEMENT/4" CASTERS/HANDLES IN FRONT

  • 2 sizable metal drawers store necessary office supplies and accessories
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • Ideal for rolling your workstation equipment into offices and classrooms
  • Adjustable shelves accommodate workstation tools, including computer and UPS
  • Locking 4 in. swivel casters enable smooth rolling and secure the workstation at rest

General specifications

Product Name
Eaton Tripp Lite series mobile workstation
Catalog Number
WWSS2DWSTAA
UPC
037332279651
Product Length/Depth
23.85 in
Product Height
43.05 in
Product Width
25.98 in
Product Weight
85.58 lb
Compliances
RoHS
TAA Compliant
Global Catalog
WWSS2DWSTAA

Product specifications

Device Compatibility
Printer
Laptop
Computer
Monitor/HDTV
Color
Ivory
Maximum Weight Capacity
45 lb
Material
Steel with wood shelves
Product Features
Built-in Cable Management
Assembly Required
Cord Management
Pre-Installed Casters
TAA Compliant
Tools Necessary
Mounting Location
Floor

Export product specification