Download document () of 20
We make what matters work*

WWSSDTAM

Safe-IT Adjustable-Height Sit-Stand Desktop Workstation, Antimicrobial Protection

  • Large 23.6 x 15.7 in. rectangular surface supports monitor and other items up to 29 lb.
  • Generously sized keyboard tray fits the largest and most popular keyboard models
  • Height adjusts from 6.3 to 17.5 in. to help you find your ideal working position
  • Antimicrobial protection helps resist the growth of bacteria, viruses, fungi, mold and mildew
  • Easy one-touch paddle allows smooth transition from sitting to standing in seconds

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series Safe-IT desktop workstation
Catalog Number
WWSSDTAM
UPC
037332265739
Product Length/Depth
24.2 in
Product Height
17.5 in
Product Width
23.6 in
Product Weight
44.9 lb
Compliances
RoHS
Global Catalog
WWSSDTAM
Product Type
Desktop workstation

Product specifications

Features
Flex Center
Mounting Location
Desktop
Device Compatibility
Monitor/HDTV
Computer
Laptop
Color
Black
Product Features
Antimicrobial
Tools Necessary
Package contents
Keyboard tray
Hex wrench
Hinge
(6) Screws
Owner's manual
(2) Bumpers
Workstation

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.