Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 8" maximum conduit movement, 1-1/4" trade size
| Product Name |
Eaton Crouse-Hinds series XJG expansion coupling
|
| Catalog Number |
XJG48 HDG
|
| UPC |
662276271487
|
| Product Length/Depth |
11.56 in
|
| Product Height |
3.12 in
|
| Product Width |
3.12 in
|
| Product Weight |
5 lb
|
| Certifications |
UL514B
CSA 22.2 No. 18 3-12 |
| Product Type |
Expansion coupling
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Expansion
|
| Conduit type |
Rigid/IMC
|
| Trade size |
1-1/4"
|
| Conduit movement - max |
8"
|
| Material |
Steel
|
| Finish |
Hot dip galvanized
|