Eaton Crouse-Hinds series XJG expansion coupling, Rigid/IMC, Steel, Hot dip galvanized finish, 4" maximum conduit movement, 3-1/2" trade size
| Product Name |
Eaton Crouse-Hinds series XJG expansion coupling
|
| Catalog Number |
XJG94 HDG
|
| UPC |
662276271579
|
| Product Length/Depth |
10 in
|
| Product Height |
6.62 in
|
| Product Width |
6.62 in
|
| Product Weight |
24.2 lb
|
| Certifications |
UL514B
CSA 22.2 No. 18 3-12 |
| Product Type |
Expansion coupling
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Type |
Expansion
|
| Conduit type |
Rigid/IMC
|
| Trade size |
3-1/2"
|
| Conduit movement - max |
4"
|
| Material |
Steel
|
| Finish |
Hot dip galvanized
|