Download document () of 20
We make what matters work*

YS4BAP2A

Eaton Cooper Power series LB-cutout, 100A, Interrupt sym: 10,600A, 15.5 kV, NEMA B brkt(6" bolts), Polymer, BIL: 110 kV, Fuse holder: 100A, Bottom: Parallel groove connector

General specifications

Product Name
Eaton Cooper Power series LB-cutout
Catalog Number
YS4BAP2A
UPC
194006069144
Product Length/Depth
17.9 in
Product Height
18.1 in
Product Width
5.4 in
Product Weight
0.001 lb
Compliances
CSA 310-09
Certifications
ANSI/IEEE Std C37.41
ANSI/IEEE Std C37.42
ANSI/IEEE Std C37.40
Product Type
LB-cutout

Accessories

Fusing holder option
100A

Additional specifications

Packaging
Individual packaging (standard)

Description

Material (insulation)
Polymer
Termination bottom
Parallel groove connector

Electrical Ratings

Amperage Rating
100 A
Basic impulse level
110kV
Interrupting current - asymmetrical
16,000A
Interrupting current - symmetrical
10,600A
Loadbreak rating
300A
Voltage rating - max
15.5 kV

Mounting

Mounting Type
NEMA B bracket (6" bolts)

Type

Cutout type
LB-cutout

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE