Knowledge Search
Download document () of 20

Z-EK/50

Eatpon breaker, IEC Miniature Circuit Breaker Accessories, Bus connector

General specifications

Product Name
Eaton breaker
Catalog Number
Z-EK/50
EAN
4015082649340
Product Length/Depth
1.1 in
Product Height
2.1 in
Product Width
0.6 in
Product Weight
0.07 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Type
Bus connector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.