Knowledge Search
Download document () of 20

Z-SD230

Eaton breaker, European receptacle,220 V,16 A

General specifications

Product Name
Eaton breaker
Catalog Number
Z-SD230
EAN
4015082668754
Product Length/Depth
3 in
Product Height
2.6 in
Product Width
1.7 in
Product Weight
0.31 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Voltage rating
220 V
Amperage Rating
16A
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.