Knowledge Search
Download document () of 20

Z44D14S05XCUS6

Class 1 Division 2 Groups C and D, Hazardous Location Transformer, EPZ, 1PH, PV: 440V, Taps: 2 at +2.5% FCAN, 2 at -2.5% FCBN, SV: 110/220V, 115°C, 5 kVA, Cu windings, Frame: 178H, Indoor-Outdoor

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z44D14S05XCUS6
UPC
786680089886
Product Length/Depth
9.89 in
Product Height
16.53 in
Product Width
15.54 in
Product Weight
159 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Grade 316 stainless steel enclosure

Product specifications

Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Coil material
Copper
Frequency rating
50/60 Hz
Phase
Single-phase
Primary voltage
440 V
Secondary Voltage
110/220 V
Temperature rise
115 °C rise
Design
EPZ
Enclosure
NEMA 3R
Frame
178H
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Volt ampere rating
5 kVA
Weathershield
Indoor-Outdoor
Wiring connection
16C

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.