Knowledge Search
Download document () of 20

Z48D28B15CU

Eaton Hazardous location encapsulated transformer, class 1 division 2 groups c and d, hazardous location transformer, EPTZ, copper, NEMA 3R, 243 H, 60 Hz, three-phase, 480 V, 208Y/120 V, 2 at +2.5% FCAN, 2 at -2.5% FCBN, 80 °C rise

General specifications

Product Name
Eaton Hazardous location encapsulated transformer
Catalog Number
Z48D28B15CU
UPC
786685355030
Product Length/Depth
12.76 in
Product Height
26.58 in
Product Width
25.15 in
Product Weight
624 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Class 1 Division 2 Groups C and D, Hazardous Location Transformer
Coil material
Copper
Frequency rating
50/60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
80 °C rise
Design
EPTZ
Enclosure
NEMA 3R
Frame
243H
Tap size
2 at +2.5% FCAN, 2 at -2.5% FCBN
Volt ampere rating
15 kVA
Weathershield
Indoor-Outdoor
Wiring connection
65H

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.