Knowledge Search
Download document () of 20
We make what matters work*

ZP-ASA/230

Eaton breaker, Shunt release,230 V,Power circuit breakers

General specifications

Product Name
Eaton breaker
Catalog Number
ZP-ASA/230
EAN
4015082484392
Product Length/Depth
3.1 in
Product Height
3 in
Product Width
0.7 in
Product Weight
0.24 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Used with
Power circuit breakers
Voltage rating
230 V
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or on a product you already own?
877-386-2273, Opt 2, Opt 3, Opt 1
TRC@eaton.com