Knowledge Search
Download document () of 20
We make what matters work*

ZP-NHK

Eaton auxiliary signaling switch, IEC Miniature Circuit Breaker Accessories, Auxiliary signaling switch, 4A, 250V

General specifications

Product Name
Eaton auxiliary signaling switch
Catalog Number
ZP-NHK
EAN
4015082484378
Product Length/Depth
3.1 in
Product Height
3 in
Product Width
0.4 in
Product Weight
0.12 lb
Certifications
Contact Manufacturer
Product Type
Accessory

Product specifications

Voltage rating
250 V
Amperage Rating
4A
Type
Auxiliary signaling switch

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.