Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Cornell - Recessed LED ceiling light with glare control

Sourcing LED lighting with confidence, the Cornell is an exciting new recessed lighting development which breaks the conventional mold.

Using innovative materials and geometry, Cornell brings a new approach to office and area lighting design. Its unique Dynamic AspectTM diffuser system brings life and vitality to every space. With its seemingly ‘variable’ geometry effect, excellent luminance and glare control compliance, it is now the optimum solution.

Performance
Outstanding ‘quality of light’
Compliance
Compliant Dynamic Aspect™ diffuser combination
Quick installation
Plug / socket mains and DALI connection

Geometric design with glare control

Cornell’s high level of geometric distribution adds to the lighting quality of a typical space. It achieves high levels of illuminance across vertical as well as horizontal planes, remaining true to the principals of glare and luminance control.

Unique active diffuser with micro-bonded photometric film for exceptional efficiencies

Cornell features a unique active diffuser, utilising the very latest in materials technology. The combination of a micro-bonded photometric film array, carried on a light transmissive medium, delivers exceptional efficacies. Coupled with a back lit body, this creates a depth of perspective seen in the diffuser and creates a subtle variability to the viewer, dependent on viewpoint.

Making a connection has never been so easy

The Cornell connections are all external, saving valuable time on site and maintaining internal integrity. Cornell is also available with optional side brackets for pull-up applications, making it truly adaptable for a wide range of ceilings. Emergency operation, via a discrete LED, is optically controlled with an advanced lens making exceptional spacing possible.
FEATURED PRODUCT

Looking for a 625mm modular panel?

Designed to complement Eaton's existing Cornell, Caton, Taliska P, and VersaPanel recessed ceiling lighting ranges, the 625mm modular variants have been created to suit lay-in / pull up requirements for 625mm exposed ‘T’ grid ceiling systems. 

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Thông số kỹ thuật

Part Numbers

Variant  Lumen Output  Wattage (w)  Llm/cW
Cat No  Weight (kg)  Emergency Cat No  Weight (kg)
3400 lm  3376 29.4 114.8 CNL66344KZ  4.5 ELCNL66344KZ  5.0
4400 lm 4337 39.6 109.5 CNL66444KZ 4.5 ELCNL66444KZ  5.0
For DALI Dimming option replace character Z with DD, e.g. CNL66344KZ becomes CNL66344KDD
For Sensor option add the characters ISM, e.g. CNL66344KZ becomes ISMCNL66344KZ
Emergency versions also available with automatic test functionality, e.g. CG Line+
Llm/cW = luminaire lumens per circuit watt
Accessories
Description  Cat No
Cornell Bearer Kit (2 bearer brackets) CNLPBK

Technical specification

Light Engine and Control Gear Options • High output, high efficacy LED chip set optimised for recessed panel options
• >80 CRI 4000°K
• Energy efficient fixed output control gear as standard
• Dimming option - DALI
Materials • Body - welded, full box steel construction, powder coated in RAL9016 finish
• Panel optic - Dynamic AspectTM diffuser combination with 65° cut-off angle characteristics
• Panel frame - monolithic seamless steel construction, powder coated in RAL9016 finish
Options • Fully integral LED emergency conversion, 3 hour duration
• CG Line+ self-test emergency versions available, reducing maintenance costs and offering ease of compliance with testing requirements
• We offer a range of product support contracts to aid commissioning, reduce your maintenance costs, comply with legislative test requirements and increase the lifespan of your lighting equipment
Installation Notes • Suitable for exposed ‘T’ and some “half tee” metal pan ceilings
• Order side support bracket set for ‘draw up’ applications (ordered separately) CNLPBK
• Rear socket and plug (included) for rapid installation
• Emergency variants are fused as standard
• May aid lighting scheme design to comply with BS EN 12464-1
Specification To specify state: Recessed back-lit LED luminaire, of full box welded construction with post coat powder paint, RAL9016 finish, for lay-in installations, with Dynamic AspectTM diffuser and high efficiency LED modules, LED emergency option with unique lens optic delivering up to 10m x 10m coverage distribution, Eaton’s Cornell range part no _________
Liên kết tải xuống
X
Download Close