Tải xuống tài liệu () của 20
Chúng tôi tạo nên những điều quan trọng*

Waveform Wall - LED light for receptions, corridors & stairwells

Waveform Wall provides an energy efficient solution for wall mounted applications. Designed with leading performance both in general operation and in emergency mode, it allows the designer freedom to use it in many situations. A neat architectural profile offers an attractive design orientated look to diverse spaces. 

Using advanced LED technology, the Waveform Wall not only offers energy efficiency and long life, but provides an ideal emergency lighting solution for stairwells and corridors where other products fail to meet today's stringent emergency lighting standards.

Aesthetics
Attractive architectural profile
Comfort
Soft, comfortable lighting effect
Ease
Simple to install with plug and socket

Creating a modern look and feel

Waveform Wall lends a decorative lighting effect to reception areas, corridors or stairwells. The architectural profile keeps the family look and both body and perforated panel are sheet steel construction for additional strength. Using compact fluorescent lamp technology, the Waveform Wall not only offers energy efficiency and long life.

One fixing, one light, one flexible solution

The architectural aesthetics make the Waveform Wall the go product for emergency lighting solution in stairwells, lift lobbies and corridors. Where other products fail to meet the stringent emergency lighting standards you can rest assured with Waveform. With indirect illumination and full integrated emergency variants and automatic test functionality, the emergency Waveform is suitable to use on defined escape routes.

Eaton’s 5 year extended warranty comes as standard, for quality you can trust

When purchasing Eaton lighting products, you are safe in the knowledge that you are supported by our simple, reliable warranty with no hidden caveats. We support: 24/7 operation with no annual hours usage restrictions, 12 months parts and labour with an additional 48 months on parts and no need to register your product.

View the rest of Eaton's range of indoor ceiling and wall mount lighting

From luminaire modifications to standard products, trust Eaton for your bespoke solution

With Eaton’s internal expertise, we can help meet the challenging demands of modern commercial buildings with our bespoke design service. Our accredited in-house testing facilities and our team of thermal, electrical and mechanical engineering experts are ready to support with each product design for your unique solution.
Thông số kỹ thuật

Part numbers

LED            
Cat No  Lumen Output  Wattage  Efficacy (Llm/cW)  Weight (kg)  Emergency cat no  Weight (kg)
WAW174KZ  1699 21.2 79.9 3.2 ELWAW174KZ 3.9
WAW274KZ  2714 35.6 76.2 3.2 ELWAW274KZ  3.9
Fluorescent          
WAW155Z  1 x 55W  2.4 EBWAW155Z  3.5    
For DSI dimming option, replace part number character Z with RD, eg WAW155Z becomes WAW155RD (fluorescent only)
For DALI dimming option, replace part number character Z with DD, eg WAW155Z becomes WAW155DD
Emergency versions available with automatic test functionality - see page 235 for system features

Technical specification

Lamp and Control Gear Options LED - high output, high efficiency LED chipset optimised for maximum efficacy - 4000°K as standard 55W TC-L compact fluorescent, 4000°K - 2G11 cap

High-frequency control gear as standard Dimming options including DALI and DSI (DSI fluorescent only)
Materials • Body and perforated panel - steel, powder coated in RAL9016
• Diffusing panel - flame retardant diffusing medium
Installation Notes • Suitable for wall mounting (vertically or horizontally)
• Direct screw fix via 2 x keyhole slots
• Open rear access for ease of cable entry
• Plug and socket mains connection with 2 x 2.5mm² cable capacity per termination
• Fused as standard
• Perforated panel removable for lamp replacement (fluorescent)
• Supplied complete with lamp (fluorescent)
• Aids lighting scheme design to comply with LG7 and BS EN 12464-1
Options • Fully integral emergency conversion, 3-hour duration
• Suitable for use on defined escape routes
• Emergency versions available with automatic test functionality
Specification To specify state: Architectural wall mounted luminaire with dispersive wing reflector, curved perforated diffuser and fire retardant diffusing medium as Eaton’s Waveform Wall / LED range
part no. ________
Liên kết tải xuống
X
Download Close