 
		
	
    
        
        
        
        
        
    
    
    Eaton Moeller® series EASY Input/output simulator for easyE4 screw terminal base units with plug-in power supply unit 110 - 240 V AC/24 V DC
| Product Name | 
                                                Eaton Moeller® series EASY Accessory I/O simulator
                                             | 
| Catalog Number | 
                                                199382
                                             | 
| EAN | 
                                                4015081977628
                                             | 
| Product Length/Depth | 
                                                86 mm
                                             | 
| Product Height | 
                                                112 mm
                                             | 
| Product Width | 
                                                94 mm
                                             | 
| Product Weight | 
                                                0.186 kg
                                             | 
| Certifications | 
                                                CE
                                             | 
| Model Code | 
                                                EASY-E4-DC-SIM
                                             | 
| Fitted with: | 
                                                Process simulation, hardware/software
                                             | 
| Used with | 
                                                EASY-E4-UC-12RC1  EASY-E4-UC-12RCX1 EASY-E4-DC-12TC1 EASY-E4-DC-12TCX1 EASY-E4-AC-12RC1 EASY-E4-AC-12RCX1 | 
| Supply voltage at DC - min | 
                                                24 VDC
                                             | 
| Supply voltage at DC - max | 
                                                24 VDC
                                             | 
| Voltage rating | 
                                                24 Vdc
                                             | 
| Number of inputs (analog) | 
                                                0
                                             | 
| Number of inputs (digital) | 
                                                8  0 | 
| Number of outputs (analog) | 
                                                0
                                             | 
| Number of outputs (digital) | 
                                                4  0 | 
| Static heat dissipation, non-current-dependent Pvs | 
                                                12 W
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             |